For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
G AN IN - Screw-on socket
Bill of material
G AN 06 IN 04
DES
Identifier
G AN 06 IN 04
G1
Thread G1
3/8-18 NPSM
G2
Thread G2
1/4-18 NPTF
SW
Width across flats SW
17 mm
S1
Width across flats S1
22 mm
L
Length
38.3 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.